Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
EXIOS - Cable glands for "Hazardous Areas", NPT brass
Bill of material
EXIOS 1.605.1000.70
BN
Order No.
1.605.1000.70
MAT
Material
GR
Size
32 mm
AG
External thread
1''
SW
Width across flat
46 mm
D
52 mm
H
Height max.
96.0 mm
GL
Thread length
25.0 mm
A1
Diameter A1
22-33 mm
A2
Diameter A2
16.9-26 mm
AK1
Reinforcing clamp ring 1
0-0.7 mm
AK2
Reinforcing clamp ring 2
1.3-2.0 mm
ARO
Reinforcing clamp ring 3 (Optional)
0.7-1.4 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices